PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Waterproof WT065C, All-in, 53 W, 30 W, L1500 mm, 4100 lm, 6800 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1

WT065C LED41_68S/840 PSU L1500 TW1

Product Description

L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 4100 lm, 6800 lm, 53 W, 30 W, 146 lm/W, 135 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Feed-through wiring 1-phase

Order code: 911401815485
Full order code: 872016950024299

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads