PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SB Waterproof WT068 G2, 30 W, 3600 lm, 6500 K, 124°

Product Description

Philips SB Waterproof WT068 G2, 30 W, 3600 lm, 6500 K, 124°

Order code: 911401861585
Full order code: 692382867035199

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads