PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential Smartbright waterproof, 15 W, 1500 lm, 6500 K, 120°

Product Description

Philips Essential Smartbright waterproof, 15 W, 1500 lm, 6500 K, 120°

Order code: 911401820580
Full order code: 692382863428599

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    2 years

Downloads