Philips Greenperform Cleanroom Teardrop G2, 32 W, 840 neutral white, 3900 lm, Symmetrical, IP40 | Wire-protected

Product Description

Philips Greenperform Cleanroom Teardrop G2, 32 W, 840 neutral white, 3900 lm, Symmetrical, IP40 | Wire-protected

Order code: 911401516541
Full order code: 911401516541

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401516541 en_SG pdf 164.7 kB

Brochures

Install instructions
CR388C LED40 Installation Instructions pdf 455.0 kB

Visuals

Product-Photographs-911401516541_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CR388C LED40 NW L120 PSU ies 8.4 kB