PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Greenperform Cleanroom Teardrop G2, 16 W, 865 cool daylight, 2000 lm, Symmetrical, IP40 | Wire-protected

Product Description

Philips Greenperform Cleanroom Teardrop G2, 16 W, 865 cool daylight, 2000 lm, Symmetrical, IP40 | Wire-protected

Order code: 911401516441
Full order code: 911401516441

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Performance
  • Warranty period
    3 years

Downloads