Philips Cleanroom CR350B, ISO 14644-1 Air cleanness Class 1, 41 W, 1250x310 mm, 4000 lm, 4000 K, CRI>90, DALI, UGR19
CR352B LED40S/940 PSD W31L125
Product Description
ISO 14644-1 Air cleanness Class 1, 1250x310 mm, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 4000 lm, 41 W, 98 lm/W, 4000 K, (0.39, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -