Philips Ledinaire Square Wall-mounted, 6 W, 374x150 mm, 630 lm, 4000 K, Sensor-based dim, MDU2, IP65
WL055V LED6S/840 PSR MDU WH
Product Description
374x150 mm, Polycarbonate, White, Power supply unit (On/Off), Programmable movement and light sensor, 630 lm, 6 W, 105 lm/W, 4000 K, SDCM≤5, Beam angle 110°, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 3-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Value
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 3 years
- Sustainability rating -