PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Square Wall-mounted, 6 W, 374x150 mm, 600 lm, 3000 K, IP65

WL055V LED6S/830 PSU WH

Product Description

374x150 mm, Polycarbonate, White, Power supply unit (On/Off), 600 lm, 6 W, 100 lm/W, 3000 K, SDCM≤5, Beam angle 110°, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 3-pole

Order code: 911401834880
Full order code: 871016334941199

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads