PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Square Wall-mounted, 8 W, 374x150 mm, 600 lm, 4000 K, IP65, ELB3h

WL055V LED6S/840 PSU EL3 WH

Product Description

374x150 mm, Polycarbonate, White, Power supply unit (On/Off), 600 lm, 8 W, 75 lm/W, 4000 K, SDCM≤5, Wide beam, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Push-in connector 5-pole, Emergency lighting 3 hours duration basic version

Order code: 910505100601
Full order code: 871869996773499

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads