Philips GreenSpace Evo Mini Wallmount, 19.2 W, 2.600 lm, 3000 K, CRI>90
WL322W 12S/PW930 PSU HVWB FG GR482
Product Description
Polycarbonate, Gray, Power supply unit (On/Off), 2.600 lm, 19.2 W, 136 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years
- Sustainability rating -