PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini Wallmount, 15.3 W, 2.100 lm, 3000 K, CRI>90

WL322W 10S/PW930 PSU HWB FG GR482

Product Description

Polycarbonate, Gray, Power supply unit (On/Off), 2.100 lm, 15.3 W, 138 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole

Order code: 910505104919
Full order code: 872016983808600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads