PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini Wallmount, 11.7 W, 1.600 lm, 3000 K, CRI>90

WL322W 8S/PW930 PSU HMB FG BK482

Product Description

Polycarbonate, Black, Power supply unit (On/Off), 1.600 lm, 11.7 W, 138 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole

Order code: 910505104915
Full order code: 872016983804800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads