Philips GreenSpace Evo Mini Wallmount, 6.7 W, 800 lm, 3000 K, CRI>90
WL321W 8S/PW930 PSU HMB FG BK482
Product Description
Polycarbonate, Black, Power supply unit (On/Off), 800 lm, 6.7 W, 118 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years
- Sustainability rating -