PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CoreLine Wall-mounted, 28.5 W, D390 mm, 2100 lm, 3000 K, Sensor-based dim, MDU3, IP65, ELB3h

WL140V LED20S/830 PSR ELB3 MDU WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit regulating, Programmable movement and light sensor with wireless grouping, 2100 lm, 28.5 W, 73 lm/W, 3000 K, (0.4338,0.4030) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, Emergency lighting 3 hours duration basic version

Order code: 910505101556
Full order code: 871869997870900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads