PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CoreLine Wall-mounted, 16.5 W, D390 mm, 1250 lm, 4000 K, DALI, IP65, ELB3h/EL-DC

WL140V LED12S/840 PSED ELB3 WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 1250 lm, 16.5 W, 75 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, Emergency lighting 3 hours duration basic version, DC operated central emergency lighting

Order code: 910505101551
Full order code: 871869997865500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads