PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SM345C | PHILIPS UV-C DISINFECTION UPPER AIR, 4, HFM | HF Matchbox, White and black, 38 W, 230 V

Product Description

Philips SM345C | PHILIPS UV-C DISINFECTION UPPER AIR, 4, HFM | HF Matchbox, White and black, 38 W, 230 V

Order code: 910505103002
Full order code: 871951496501000

Specifications

  • Number of gear units
    4 units
  • Gear
    HFM [HF Matchbox]
  • Service tag
    Yes
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    1 years
  • Sustainability rating
    -

Downloads