Philips Maxos universal, 36 W, L1517 mm, 5700 lm, 4000 K, Wide beam, White, IP20
LL515S 46S_57S/840 WB PSU UNIV TW3 WH VK
Product Description
L1517 mm, Steel, White, Signal white (RAL9003), Triple layer spray paint, Power supply unit (On/Off), 5700 lm, 36 W, 168 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole, Feed-through wiring 3-phase
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -