PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos universal, 36 W, L1517 mm, 5700 lm, 4000 K, Narrow beam, White, IP20

LL515S 46S_57S/840 NB PSU UNIV TW3 WH VK

Product Description

L1517 mm, Steel, White, Signal white (RAL9003), Triple layer spray paint, Power supply unit (On/Off), 5700 lm, 36 W, 168 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole, Feed-through wiring 3-phase

Order code: 910925869842
Full order code: 872016947171900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads