PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos unify, trunking light unit, 63 W, L1478 mm, 10500 lm, 4000 K, DALI, Interact Ready, Narrow beam, Textured, White, IP20

LL553X 105S/840 NE DIA NB C-2R WH

Product Description

trunking light unit, L1478 mm, Steel, White, Dali dimming Interact System ready, 10500 lm, 63 W, 167 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connector with 2 additional wires for light regulation

Order code: 910925870934
Full order code: 872016995586800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads