PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos unify, trunking light unit, 63 W, L1478 mm, 10500 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL551X 105S/840 NE DIA WB WH

Product Description

trunking light unit, L1478 mm, Steel, White, Dali dimming Interact System ready, 10500 lm, 63 W, 167 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925870925
Full order code: 872016995577600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads