PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos unify, trunking light unit, UltraEfficient, 84 W, 2215 mm, 16000 lm, 4000 K, Wireless, Interact Ready, Narrow beam, Textured, White, IP20

LL552X 160S/840 UE SIA NB WH

Product Description

trunking light unit, UltraEfficient, 2215 mm, Steel, White, Sensor ready driver Interact System ready, 16000 lm, 84 W, 191 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870858
Full order code: 872016995511000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads