PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos unify, trunking light unit, UltraEfficient, 31.5 W, 2215 mm, 6200 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20

LL552X 62S/840 UE DIA WB WH

Product Description

trunking light unit, UltraEfficient, 2215 mm, Steel, White, Dali dimming Interact System ready, 6200 lm, 31.5 W, 197 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870852
Full order code: 872016995505900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads