PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips 4MX850 | Maxos Led Industry, LED66S | LED module, system flux 6600 lm, 840 neutral white, Power supply unit with DALI interface, Asymmetrical mirror axis angle 20°, Silver

4MX850 491 LED66S/840 PSD A20 SI

Product Description

Trunking light panel, L1478 mm, Steel, Silver, Power supply unit with DALI interface, 6600 lm, 39 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Asymmetrical mirror axis angle 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910629162226
Full order code: 403073266771099

Specifications

  • Lamp family code
    LED66S [LED module, system flux 6600 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads