PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos LED, Trunking light panel, 32.5 W, L1478 mm, 5500 lm, 4000 K, DALI, Asymmetrical mirror axis angle 20°, Clear, Silver, IP20

4MX850 491 LED55S/840 PSD A20 SI

Product Description

Trunking light panel, L1478 mm, Steel, Silver, Power supply unit with DALI interface, 5500 lm, 32.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Asymmetrical mirror axis angle 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910629160926
Full order code: 403073266758199

Specifications

  • Lamp family code
    LED55S [LED Module, system flux 5500 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads