Philips 4MX850 | Maxos Led Industry, LED66S | LED module, system flux 6600 lm, 830 warm white, Power supply unit with DALI interface, Double asymmetric optic 20°, White
4MX850 491 LED66S/830 PSD DA20 WH
Product Description
Trunking light panel, L1478 mm, Steel, White, Power supply unit with DALI interface, 6600 lm, 39 W, 166 lm/W, 3000 K, (0.43, 0.40) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code LED66S [LED module, system flux 6600 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -