PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos LED, Trunking light panel, 24 W, L1478 mm, 4000 lm, 4000 K, DALI, Interact Ready, Wide beam, White, IP20

4MX850 491 LED40S/840 DIA WB WH C-2R

Product Description

Trunking light panel, L1478 mm, Metal, White, Traffic white (RAL9016), Dali dimming Interact System ready, 4000 lm, 24 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole

Order code: 910505105685
Full order code: 872016962720899

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads