Philips Maxos LED, Trunking light panel, 24 W, L1478 mm, 4000 lm, 4000 K, DALI, Narrow beam, Clear, White, IP20
4MX850 491 LED40S/840 PSD NB WH C-2R
Product Description
Trunking light panel, L1478 mm, Steel, White, Power supply unit with DALI interface, 4000 lm, 24 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connector with 2 additional wires for light regulation
Specifications
- Lamp family code LED40S [LED module, system flux 4000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -