Philips Maxos LED, Trunking light panel, 43 W, L1528 mm, 6600 lm, 4000 K, DALI, Wide beam, Clear, White, IP20, ELD3h
4MX883 581 LED66S/840 PSD WB WH ELD3
Product Description
Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 6600 lm, 43 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole, Emergency lighting 3 hours duration with DALI interface
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -