PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips 4MX850 | Maxos Led Industry, LED80S | LED Module, system flux 8000 lm, 840 neutral white, Power supply unit with DALI interface, Wide beam, White, Connector with 2 additional wires for light regulation

4MX850 491 LED80S/840 PSD WB WH C-2R

Product Description

Trunking light panel, L1478 mm, Steel, White, Power supply unit with DALI interface, 8000 lm, 48 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connector with 2 additional wires for light regulation

Order code: 910500460221
Full order code: 871869697433999

Specifications

  • Lamp family code
    LED80S [LED Module, system flux 8000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads