Philips Maxos LED, Trunking light panel, 48 W, L1478 mm, 8000 lm, 4000 K, DALI, Double asymmetric optic 20°, Clear, White, IP20
4MX850 491 LED80S/840 PSD-CLO DA20 WH
Product Description
Trunking light panel, L1478 mm, Steel, White, Power supply unit with DALI interface and constant light output, Constant light output, 8000 lm, 48 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code LED80S [LED Module, system flux 8000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -