Philips Maxos LED, Trunking light panel, 39 W, L1528 mm, 6600 lm, 4000 K, DALI, Wide beam, Clear, White, IP20
4MX850 581 LED66S/840 PSD-CLO WB WH
Product Description
Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface and constant light output, Constant light output, 6600 lm, 39 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code LED66S [LED module, system flux 6600 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -