Philips Maxos LED Performer, Trunking light panel, 50.2 W, L1530 mm, 7500 lm, 4000 K, Wide beam, Clear, White, IP40
4MX900 581 LED75S/840 PSU WB WH
Product Description
Trunking light panel, L1530 mm, Aluminum, White, Power supply unit (On/Off), 7500 lm, 50.2 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole
Specifications
- Lamp family code LED75S [LED Module, system flux 7500 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -