PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos LED Performer, Trunking light panel, 50.2 W, L1479 mm, 7500 lm, 4000 K, Medium beam, Clear, White, IP40

4MX900 491 LED75S/840 PSU MB WH

Product Description

Trunking light panel, L1479 mm, Aluminum, White, Power supply unit (On/Off), 7500 lm, 50.2 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Medium beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole

Order code: 910629170426
Full order code: 403073266791899

Specifications

  • Lamp family code
    LED75S [LED Module, system flux 7500 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads