Philips Maxos LED Performer, Trunking light panel, 32.2 W, L1479 mm, 5000 lm, 4000 K, Asymmetrical mirror axis angle 30°, Clear, White, IP40
4MX900 491 LED50S/840 PSU A30 WH
Product Description
Trunking light panel, L1479 mm, Aluminum, White, Power supply unit (On/Off), 5000 lm, 32.2 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Asymmetrical mirror axis angle 30°, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole
Specifications
- Lamp family code LED50S [LED module, system flux 5000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -