Philips Maxos LED Performer, Trunking light panel, 60.1 W, L1800 mm, 9000 lm, 4000 K, DALI, Wide beam, Clear, Silver, IP40
4MX900 LED90S/840 PSD WB SI L1800
Product Description
Trunking light panel, L1800 mm, Aluminum, Silver, Power supply unit with DALI interface, 9000 lm, 60.1 W, 150 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code LED90S [LED module, system flux 9000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -