Philips 4MX933 | MAXOS LED PERFORMER EM, 50S | LED module, system flux 5000 lm, 840 neutral white, Power supply unit (On/Off), Wide beam, White
4MX933 581 LED50S/840 PSU WB WH ELB3
Product Description
Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit (On/Off), 5000 lm, 32.2 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole, Emergency lighting 3 hours duration basic version
Specifications
- Lamp family code 50S [LED module, system flux 5000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -