Philips Maxos LED Performer, 40.16 W, 7500 lm, 4000 K, DALI, Wide beam, Clear, White, IP40
4MX900 491 LED75S/840 PSD-CLO WB WH
Product Description
Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit with DALI interface and constant light output, Constant light output, 7500 lm, 40.16 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code 75S [LED Module, system flux 7500 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -