PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos LED inserts for TTX400, Trunking light panel, 43.5 W, L1528 mm, 6600 lm, 4000 K, DALI, Wide beam, Clear, White, IP20, ELD3h

4MX433 581 LED66S/840 PSD WB WH ELD3

Product Description

Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 6600 lm, 43.5 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole, Emergency lighting 3 hours duration with DALI interface

Order code: 910500460501
Full order code: 871869907999499

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads