Philips 4MX433 | MAXOS LED FOR TTX400 EM 3H3S, LED66S | LED module, system flux 6600 lm, 840 neutral white, Power supply unit with DALI interface, Double asymmetric optic 20°, Connector with 2 additional wires for light regulation, White
4MX433 581 LED66S/840 PSD DA20WHELB3C-2R
Product Description
Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 6600 lm, 43.5 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connector with 2 additional wires for light regulation, Emergency lighting 3 hours duration basic version
Specifications
- Lamp family code LED66S [LED module, system flux 6600 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -