PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips 4MX433 | MAXOS LED FOR TTX400 EM 3H3S, LED55S | LED Module, system flux 5500 lm, 840 neutral white, Power supply unit with DALI interface, Wide beam, White

4MX433 491 LED55S/840 PSD WB WH ELB3

Product Description

Trunking light panel, L1474 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 36.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole, Emergency lighting 3 hours duration basic version

Order code: 910500460155
Full order code: 871869697060799

Specifications

  • Lamp family code
    LED55S [LED Module, system flux 5500 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads