Philips Maxos LED inserts for TTX400, Trunking light panel, 48 W, L1474 mm, 8000 lm, 4000 K, DALI, Double asymmetric optic 20°, Clear, White, IP20
4MX400 491 LED80S/840 PSD-CLO DA20 WH
Product Description
Trunking light panel, L1474 mm, Steel, White, Power supply unit with DALI interface and constant light output, 8000 lm, 48 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code LED80S [LED Module, system flux 8000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -