Philips Maxos fusion, trunking light unit, 76 W, L2276 mm, 12300 lm, 4000 K, DALI, Wide beam, White, IP20, ELP3h
LL523X LED123S/840 DIA WB 13 ELP3 WH HE
Product Description
trunking light unit, L2276 mm, Steel, White, Dali dimming Interact System ready, 12300 lm, 76 W, 162 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 9-pole, Emergency lighting 3 hours duration Pro version
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle