Philips Maxos fusion, trunking light unit, 97 W, L 2276 mm, 16000 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20
LL523X LED160S/840 DIA WB 7 WH HE
Product Description
trunking light unit, L 2276 mm, Steel, White, Dali dimming Interact System ready, 16000 lm, 97 W, 165 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle