Philips Maxos fusion, trunking light unit, 34.5 W, L2276 mm, 6200 lm, 4000 K, DALI, Interact Ready, Double asymmetric optic 35° wide beam, Textured, White, IP20
LL523X LED62S/840 DIA DA35W 7 WH HE
Product Description
trunking light unit, L2276 mm, Steel, White, Dali dimming Interact System ready, 6200 lm, 34.5 W, 180 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Double asymmetric optic 35° wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle