PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos fusion, trunking light unit, 34.5 W, L2276 mm, 6200 lm, 4000 K, DALI, Interact Ready, Double asymmetric optic 25° narrow beam, Textured, White, IP20

LL523X LED62S/840 DIA DA25W 7 WH HE

Product Description

trunking light unit, L2276 mm, Steel, White, Dali dimming Interact System ready, 6200 lm, 34.5 W, 180 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Double asymmetric optic 25° narrow beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870759
Full order code: 872016988914900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads