PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos fusion, trunking light unit, 18 W, L1138 mm, 3150 lm, 4000 K, DALI, Interact Ready, Medium beam, Textured, White, IP20

LL512X LED31S/840 DIA MB 7 WH HE

Product Description

trunking light unit, L1138 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 3150 lm, 18 W, 175 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870380
Full order code: 872016949586900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads