PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos fusion, trunking light unit, 30 W, L1138 mm, 4250 lm, 4000 K, DALI, Interact Ready, Opal, Opal, White

LL512X LED50S/840 DIA O-PC 7 WH HE

Product Description

trunking light unit, L1138 mm, Steel, White, Dali dimming Interact System ready, 4250 lm, 30 W, 142 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870066
Full order code: 872016947393500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads