Philips Maxos fusion, trunking light unit, 50 W, L1138 mm, 8000 lm, 4000 K, Wireless, Interact Ready, Medium beam, Textured, White, IP20
LL512X LED80S/840 SIA MB 7 WH HE
Product Description
trunking light unit, L1138 mm, Steel, White, Sensor ready driver Interact System ready, 8000 lm, 50 W, 160 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Medium beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle