PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Maxos fusion, trunking light unit, 97 W, L2276 mm, 16000 lm, 4000 K, Wireless, Interact Ready, Narrow beam, Textured, White, IP20

LL523X LED160S/840 SIA NB 7 WH HE

Product Description

trunking light unit, L2276 mm, Steel, White, Sensor ready driver Interact System ready, 16000 lm, 97 W, 165 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925868972
Full order code: 871951473778500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads