Philips Maxos fusion, trunking light unit, 57 W, L2276 mm, 10100 lm, 4000 K, Wireless, Interact Ready, Wide beam, Textured, White, IP20
LL523X LED100S/840 SIA WB 7 WH HE
Product Description
trunking light unit, L2276 mm, Steel, White, Sensor ready driver Interact System ready, 10100 lm, 57 W, 177 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle